IESNA:LM-63-2002
[TEST]P1504954
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2602-677-80)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]7/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-UHBS2-2436-MV-L8C5-U-A-04-BLAK-PS (4000K_L32_Medium_120V)
[LUMINAIRE]PrentaLux UHBS2 4-INCH SELECTABLE HIGH BAY 2436 LIGHT ENGINE, DOMIC BLACK SHADE, MEDIUM DISTRIBUTION
[MORE]LIGHT LEVEL 2 - 32,000 LUMENS
[LAMP]
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]27548
TILT=NONE
1 -1 1 37 1 1 1 -1.366667 -1.366667 0
1 1 194.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
17211.1 17170.3 17134.8 17027.1 16848.4 16653.9 16455.3 16184.6 15850 15472.7
15009.5 14416.8 13658.9 12747.3 11616.2 10179.9 8715.3 7364.7 6156.2 5129.7
4259.9 3343.1 2399.1 1438.4 675.3 440.1 278.1 144.3 60.6 29.3
17.8 16.7 14.6 11.5 8.4 4.2 0
